Accessory

PD14-2334-FL3 Prototype development cable

Print Friendly, PDF & Email

PD14-2334-FL3

To speed your test/development, this cable  is pre-wired with 14-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

Detail Description
Type Prototype Develoment Cable
Function I/O Interface Cable
Applicable products MDrive Plus, MDrive Linear, MForce
Part number PD14-2334-FL3

Detail drawing

No detail drawing available for this product

Pin description


Pin # Signal Color Paired to (#) Description
1 I/O power Red Black (2) I/O Power, used with sourcing inputs or outputs
2 I/O GND Black Red (1) Non-isolated I/O ground. Common with power ground
3 I/O 1 Orange Black (4) 0 to +24 VDC Programmable I/O Point 1
4 I/O 2 Black Orange (3) 0 to +24 VDC Programmable I/O Point 2
5 I/O 3 Brown Black (6) 0 to +24 VDC Programmable I/O Point 3
6 I/O 4 Black Brown (5) 0 to +24 VDC Programmable I/O Point 4
7 I/O 9 Yellow Black (8) 0 to +24 VDC Programmable I/O Point 9
8 I/O 10 Black Yellow (7) 0 to +24 VDC Programmable I/O Point 10
9 I/O 11 Blue Black (10) 0 to +24 VDC Programmable I/O Point 11
10 I/O 12 Black Blue (9) 0 to +24 VDC Programmable I/O Point 12
11 Capture output/trip input Green Black (12) Programmable input as capture input or trip output. TTL level.
12 Analog input Black Green (11) 0 to 10 V / 4 to 20 mA / 0 to 20 mA Analog Input
13 Step/clock I/O White Black (14) Can also be configured as quadrature or clock up/down. +5 VDC logic level.
14 Direction/ clock I/O Black White (13) Can also be configured as quadrature or clock up/down. +5 VDC logic level.