Accessory
MD-CS630-000 Cordset
[printfriendly]
Part Number: MD-CS630-000
The MD-CS630-000 is a 12-position, A-coded M12 male with flying leads cable used to interface I/O signals to the Lexium MDrive product. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads cable.
Detail | Description |
---|---|
Type | Cordset |
Function | I/O Interface Cable |
Applicable products | Lexium MDrive |
Part number | MD-CS630-000 |
Detail Drawing
Connectivity Details
Pin # | Signal | Color | Paired to (#) | Description |
---|---|---|---|---|
1 | ANALOG_IN | Brown | () | Analog input |
2 | OPTO_REFERENCE | Blue | () | es the input as sinking or sourcing. |
3 | GND | White | () | Logic (analog input) ground |
4 | ENC_B- | Green | () | Encoder channel B– output |
5 | BRIDGE_ENABLE | Pink | () | Bridge enable/disable input |
6 | ENC_B+ | Yellow | () | Encoder channel B+ output |
7 | ENC_I+ | Black | () | Encoder Index+ output |
8 | DIRECTION | Gray | () | CW/CCW direction input |
9 | PULSE/MOTION | Red | () | Step clock input/ Motion on/off |
10 | ENC_I- | Violet | () | Encoder Index– output |
11 | ENC_A- | Gray/pink | () | Encoder channel A– output |
12 | ENC_A+ | Red/blue | () | Encoder channel A+ output |
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.