Accessory
MD-CS610-000 Cordset
[printfriendly]
Part Number: MD-CS610-000
The MD-CS610-000 is a 12-position, A-coded M12 female to flying leads cable used to interface I/O signals to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads cable.
Detail | Description |
---|---|
Type | Cordset |
Function | I/O Interface Cable |
Applicable products | Lexium MDrive |
Part number | MD-CS610-000 |
Detail Drawing
Connectivity Details
Pin # | Signal | Color | Paired to (#) | Description |
---|---|---|---|---|
1 | IN 4 | Brown | () | 24 VDC programmable input #4 |
2 | IN 2 | Blue | () | 24 VDC programmable input #4 |
3 | REF | White | () | Input reference |
4 | IN1/CAP | Green | () | 24 VDC programmable input #1/Capture input |
5 | IN 3 | Pink | () | 24 VDC programmable input #3 |
6 | Analog In | Yellow | () | Analog input |
7 | Logic Ground | Black | () | Logic Ground |
8 | OUT 3 + | Gray | () | Signal output emitter |
9 | OUT 3 – | Red | () | Signal output collector |
10 | OUT 1 + | Violet | () | Output 1 + |
11 | OUT 2 + | Gray/pink | () | Output 2 + |
12 | OUT 1 & 2 – | Red/blue | () | Outputs 1 & 2 – |
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.