Accessory
Absolute Encoder Backup Battery pack
Part Number: ICP0531
For Lexium MDrive Products with Absolute Encoder
The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Lexium MDrive Absolute Encoder circuitry, retaining and updating the position data for a period of up to five (5) years. The battery pack requires three (3) Energizer L91 1.5V AA Lithium batteries.
Battery voltage level monitoring
The ICP0531 features a monitoring circuit with indicates a low-level state by two methods:
- Blinking LED on the battery pack.
- Low-Level warning output located at J7:2 (requires an external 24VDC signal).
See bottom of the page for mating connector mfg details
Mating cables
3.3’/1m long
PD02-0531-FL1
LMD mate: 2-pin crimp connector to flying lead end PD02-0531-FL1. Up to six cables may be used per Backup Battery pack unit.
PD04-0531-FL1
PLC mate: 4-pin crimp connector to flying lead end PD04-0531-FL1. This cable is only used if the battery low-level warning output will be monitored by the system.
Wiring and connection
Installing/replacing the batteries
NOTE use only the recommended Energizer L91 1.5V AA Lithium batteries.
Attention: if Lithium batteries are installed, provide proper package warning labels to all shipping containers as required by law.
- Open the battery pack by removing the four (4) screws on the back side of the case.
Figure 1: Open the Battery Pack - Install the batteries taking care to match the imprints on the battery holder.
Figure 2: Battery Holder
Application Note: Backup Battery Pack capacity
The nominal capacity of the ICP0531 External Battery Pack is 3.1 Amp Hours which is capable of providing years of service. The length of time before the external battery pack is exhausted is dependent on standby and usage time. Please see below for usage examples:
When the battery pack has not been activated, the shelf life of the batteries is 20 years when stored at 21 degrees C. at which time they still have 95% of initial capacity.
- After 5 years of standby, the monitoring electronics will consume 1 Amp Hour of capacity leaving 2.1 Amp Hours of capacity remaining which is enough for 3.4 years of continuous usage providing energy for encoder functions.
- MDrives are off for years – perhaps machine is in long-term storage. This equates to 100 % duty cycle required from battery pack. In this scenario the battery pack will provide energy for 5 years.
- Single shift, 7 days a week – MDrives are on 8 hours, off 16 hours, equating to a 67% duty cycle required from the battery pack. In this scenario the battery pack will provide energy for 6.4 years.
- Double shift, 7 days a week – MDrives are on 16 hours, off 8 hours, equating to a 33% duty cycle required from the battery pack. In this scenario the battery pack will provide energy for 8.7 years.
- When in standby and not required to provide any energy to the MDrives the battery pack will last 15.5 years. In this case the monitoring electronics will have consumed the entire capacity of the battery pack – while interesting, not very useful.
Detail | Description |
---|---|
Type | Backup Battery pack |
Function | Mounting Hardware or Miscellaneous Accessory |
Applicable products | Lexium MDrive |
Part number | ICP0531 |
Detail Drawing
Connectivity Details
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.