Add-on option
Factory Mounted Differential Encoder
[printfriendly]
Part Number: ED[LINE COUNT]
Single end optical encoder mounted at the factory. Encoder part number appends to the motor part number eg. M-1713-ED100.
This product is an add-on option and not sold independently of a stepper motor or MDrive integrated motor/driver product.
Specifications | |
---|---|
Type | Differential optical |
Number of signals | 6 |
Line counts(1) | 100, 200, 250, 400, 500 or 1000 |
Mating cable P/N (2) | ED-CABLE-6 |
Length ft (m) | 1.0 (0.3) |
(1) 1000-line encoder disk does not have an index mark.
(2) The ED-CABLE-6 is included.
Detail | Description |
---|---|
Type | Encoder |
Function | Factory mounted encoder |
Applicable products | Hybrid Stepper Motor |
Part number | ED[LINE COUNT] |
Detail Drawing
Connectivity Details
10-conductor ribbon cable is supplied with the encoder. Pin 1 is indicated by a red stripe.
Connector: Differential Encoder
Description: 10-position press fit IDC
MFG:
N/A
N/A
Housing P/N:
N/A
N/A
Crimp Pin P/N:
N/A
N/A
Crimp Pin QTY:
N/A
N/A
Notes:
Pin configuration | ||
---|---|---|
Pin # | Signal | Description |
2 | +5V | +5 VDC input |
3 | GND | Ground |
4 | N/C | Not connected |
5 | CH A- | Channel A negative output |
6 | CH A+ | Channel A positive output |
7 | CH B- | Channel B negative output |
8 | CH B+ | Channel B positive output |
9 | IDX- | Index mark negative output |
10 | IDX+ | Index mark positive output |
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.