Accessory

DPM75 Drive protection module

Print Friendly, PDF & Email

DPM75

The function of the DPM75 Drive Protection Module is to limit the surge current and voltage to a safe level when DC input power is switched on and off to a motor drive. This provides the added protection necessary for reliable motor drive operation when switching the DC power, instead of the recommended AC power to the DC power supply. The device is designed to protect the motor drive when operating under all load conditions. This device does not protect the motor drive from wiring the power incorrectly.

The unit is capable of being used with 48, 60, and 75 volt rated motor drives. An external jumper selection is available so the user can match the circuit to their particular application. The DPM75 is capable of a steady state operating current of 4 amps.

Detail Description
Type DC Input Protection
Function DC Input power conditioning
Applicable products MDrive Plus, MDrive Linear, MForce
Part number DPM75

Detail drawing

No detail drawing available for this product

Pin description


No items found