Home > ProductsCK-09

Accessory

CK-09

[printfriendly]

Part Number: CK-09

For making your own mating cables using a 14-pin locking wire crimp connector. Included: 5 connector/crimp pin sets  per kit. Cable material and crimp tool not supplied.

DetailDescription
TypeConnector Set/Kit
FunctionConnector Kit
Applicable productsMDrive Plus, MDrive Linear, MForce
Part numberCK-09

Detail Drawing

No detail drawing available for this product

Connectivity Details

Connector: P1 – I/O and Logic

Description: 14-position locking wire crimp

MFG:
JST
Housing P/N:
PADP-14V-1-S
Crimp Pin P/N:
SPH-001T-P0.5L
Crimp Pin QTY:
14

Notes: Associated Prototype Cable: PD14-2334-FL3, Connector Kit CK-09

Pin configuration
Pin # Signal Description
1 I/O power I/O Power, used with sourcing inputs or outputs
2 I/O GND Non-isolated I/O ground. Common with power ground
3 I/O 1 0 to +24 VDC Programmable I/O Point 1
4 I/O 2 0 to +24 VDC Programmable I/O Point 2
5 I/O 3 0 to +24 VDC Programmable I/O Point 3
6 I/O 4 0 to +24 VDC Programmable I/O Point 4
7 I/O 9 0 to +24 VDC Programmable I/O Point 9
8 I/O 10 0 to +24 VDC Programmable I/O Point 10
9 I/O 11 0 to +24 VDC Programmable I/O Point 11
10 I/O 12 0 to +24 VDC Programmable I/O Point 12
12 Analog in 0 to 10 V / 4 to 20 mA / 0 to 20 mA Analog Input
13 Step/clock I/O Can also be configured as quadrature or clock up/down. +5 VDC logic level.
14 Direction/ clock I/O Can also be configured as quadrature or clock up/down. +5 VDC logic level.

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.