Accessory

CK-05 Connector Kit

Print Friendly, PDF & Email

CK-05

For making your own mating cables using a 2-pin locking wire crimp connector. Included: 5 connector/crimp pin sets  per kit. Cable material and crimp tool not supplied.

Detail Description
Type Connector Set/Kit
Function Connector Kit
Applicable products MDrive Plus, MForce
Part number CK-05

Detail drawing

No detail drawing available for this product

Pin description


Connector: P3 – DC Power (34)

Description: 2-position locking wire crimp

MFG:
Molex
Housing P/N:
510-67-0200
Crimp Pin P/N:
502-17-91011
Crimp Pin QTY:
2

Notes: Associated Prototype Cable: PD02-3400-FL3, Connector Kit: CK-05

Pin configuration
Pin # Signal Description
1 +VDC +12 to +75VDC motor power
2 GND Power supply return (ground)