Archives: Accessories

Absolute Encoder Backup Battery pack

For Lexium MDrive Products with Absolute Encoder The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Lexium MDrive Absolute Encoder circuitry, retaining and updating the position data for a period of up to five (5) years. The battery pack requires three (3) Energizer L91 1.5V AA Lithium batteries. Battery voltage level monitoring The ICP0531 …

Absolute Encoder Backup Battery pack Read More »

Planetary Gearbox

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for SEM motor and integrated motor products. To get started, complete the form below.

Factory Mounted Differential Encoder

Single end optical encoder mounted at the factory. Encoder part number appends to the motor part number eg. M-1713-ED100.  This product is an add-on option and not sold independently of a stepper motor or MDrive integrated motor/driver product. Specifications Type Differential optical Number of signals 6 Line counts(1) 100, 200, 250, 400, 500 or 1000 Mating …

Factory Mounted Differential Encoder Read More »

Factory Mounted Single-end Encoder

Single end optical encoder mounted at the factory. Encoder part number appends to the motor part number eg. M-1713-ES100.  This product is an add-on option and not sold independently of a stepper motor or MDrive integrated motor/driver product. Specifications Type Single-end optical Number of signals 3 Line counts(1) 100, 200, 250, 400, 500 or 1000 Mating …

Factory Mounted Single-end Encoder Read More »

DPM75 Drive protection module

The function of the DPM75 Drive Protection Module is to limit the surge current and voltage to a safe level when DC input power is switched on and off to a motor drive. This provides the added protection necessary for reliable motor drive operation when switching the DC power, instead of the recommended AC power …

DPM75 Drive protection module Read More »

HY462-CN021 21 Pin Right Angle Connector

HY462-CN021 21 pin right angle connector for the IB462He PCB-mount driver module mounts to the user’s PCB prior to soldering to provide an easy pluggable interface for the driver module.

H-462H Heat Sink

Heat sink for the IB462He PCB-mount driver module. Includes mounting hardware.