Products

 

 

 

 

Exhibition

See MDrive products in action at

Medical Design & Manufacturing East
Jun 18 - 20, 2013
Booth # 3745
Pennsylvania Convention Center,
Philadelphia, Pennsylvania
Learn more

 

 

 

 


MDrivePlus


stepper motor+driver integrated with controller, encoder, and power supply*. NEMA motor sizes 14, 17, 23 and 34. Supply voltages from +12 up to +75 VDC, 120 and 240 VAC. Operating temperatures from –40° up to +85° C. Optional CANopen, IP54, encoders, QuickStart Kits and more.  
 
*AC versions

MDrivePlus products

MDrive14Plus – Integrated Motor+Drive

MDrive14Plus
  >  with step & direction input  Step / direction input
  >  with programmable controller  Motion Control
  >  with CANopen communication  CANopen

MDrive17Plus – Integrated Motor+Drive

MDrive17Plus
  >  with step & direction input  Step / direction input
  >  with programmable controller  Motion Control
  >  with CANopen communication  CANopen
  >  with velocity controller  Speed Control

MDrive23Plus – Integrated Motor+Drive

MDrive23Plus
  >  with step & direction input  Step / direction input
  >  with programmable controller  Motion Control
  >  with programmable controller   EtherNet/IP
  >  with CANopen communication  CANopen
  >  with velocity controller  Speed Control

MDrive34Plus – Integrated Motor+Drive

MDrive34Plus
  >  with step & direction input  Step / direction input
  >  with programmable controller  Motion Control
  >  with CANopen communication  CANopen
  >  with velocity controller  Speed Control

MDrive34AC Plus – Integrated Motor+Drive

MDrive34AC Plus
  >  with step & direction input  Step / direction input
  >  with programmable controller  Motion Control
  >  with CANopen communication  CANopen