Products

Hybrid rotary motors and discrete drives


2-phase 1.8° stepper motors are available in rotary and linear styles. Rotary motors include 4 NEMA flange sizes, multiple motor stack lengths, optical encoder and planetary gearbox options. Linear motors can have a non-captive or external shaft, a range of screw pitches, lengths and optional coating.

Ranging from +12 to +80 VDC and 1.5 to 9 Amps, we offer half/full step and microstepping drivers and systems in panel mounted and PCB mounted styles.


Rotary stepper motors


MForce

NEMA sizes 14, 17, 23 and 34
We offer 1.8° enhanced hybrid stepper motors which have higher torque output than conventional hybrid stepper motors. These high performance motors, available in several NEMA sizes and lengths, are the perfect match for our stepper motor drivers.

Panel mounted drivers


MForce

MForce
MForce microstepping drivers deliver the leading technology of MDrive® products with integrated controller and encoder options. These drivers are compact, powerful, easy to use and low cost.

PCB mounted drivers


IM ultra-miniature

IM ultra-miniature
Ultra-miniature microstepping drivers with high input voltage of +12 to +75 VDC and output current from 1.5 up to 4.0 Amps RMS.


IB ultra-miniature
Ultra-miniature half/full step driver with input voltage of +12 to +48 VDC and output current of up to 2 Amps per phase.

 
Home   | History |   Product Disclaimer & Warranty © Schneider Electric Motion USA    |   Privacy Policy