3D product models (STEP format)

Lexium MDrive

The following 3D models apply to the Lexium MDrive Pulse/direction and Motion Control products in NEMA sizes 23 (57 mm) and 34 (85 mm)

Lexium MDrive NEMA 23 (RS-422/485)
Stack length File size
Single 2.19 MB
Double 2.19 MB
Triple 2.19 MB
Lexium MDrive NEMA 34 (RS-422/485)
Stack length File size
Single 2.78 MB
Double 2.78 MB
Triple 2.78 MB

Linear Actuator products

 

Other MDrive products

Select download by NEMA motor size.

MDrive14Plus

MDrive14Plus
Standard Motion Control and Step/direction input

Stack length File size
Single 980 kB
Triple 980 kB

MDrive17Plus

MDrive17Plus
Standard Motion Control, Step/direction input and Speed Control

Stack length File size
Single 1.80 MB
Double 1.80 MB
Triple 1.80 MB
Motion Control, Step/direction input and CANopen with circular industrial connectors
Stack length File size
Single 144 MB
Double 144 MB
Triple 144 MB
CANopen with DB-9 connector
Stack length File size
Single 184 MB
Double 184 MB
Triple 184 MB

MDrive23Plus

MDrive23Plus
Standard Motion Control, Step/direction input and Speed Control

Stack length File size
Single 1.00 MB
Double 1.00 MB
Triple 1.00 MB
Quad 1.00 MB
Motion Control, Step/direction input and CANopen with circular industrial connectors
Stack length File size
Single 1.31 MB
Double 1.31 MB
Triple 1.31 MB
CANopen with DB-9 connector
Stack length File size
Single 1.00 MB
Double 1.00 MB
Triple 1.00 MB
Quad 1.00 MB
Ethernet with RJ45 connector
Stack length File size
Single 1.38 MB
Double 1.38 MB
Triple 1.38 MB

MDrive34Plus

MDrive34Plus
Standard Motion Control, Step/direction input and Speed Control

Stack length File size
Single 2.16 MB
Double 2.16 MB
Triple 2.16 MB

MDrive34ac Plus

MDrive34ac Plus
Motion Control, Step/direction input and CANopen with circular industrial connectors

Stack length File size
Single 2.13 MB
Double 2.13 MB
Triple 2.13 MB

 

Hybrid models here

MDrive 17 Hybrid

MDrive 17 Hybrid
Standard Motion Control

Stack length File size
Single 1.97 MB
Double 1.97 MB
Triple 1.97 MB

MDrive 23 Hybrid

MDrive 23 Hybrid
Standard Motion Control and Step • Torque • Speed

Stack length File size
Single 1.00 MB
Double 1.00 MB
Triple 1.00 MB
Quad 1.00 MB
CANopen with DB-9 connector
Stack length File size
Single 1.00 MB
Double 1.00 MB
Triple 1.00 MB
Quad 1.00 MB
Ethernet with RJ45 connector
Stack length File size
Single 1.38 MB
Double 1.38 MB
Triple 1.38 MB

MDrive 3 Hybrid

MDrive 34 Hybrid
Step • Torque • Speed

Stack length File size
Single 2.16 MB
Double 2.16 MB
Triple 2.16 MB

MDrive 34ac Hybrid

MDrive 34ac Hybrid
Motion Control and Step • Torque • Speed with circular industrial connectors

Stack length File size
Single 2.13 MB
Double 2.13 MB
Triple 2.13 MB

 

MForce products

MForce microstepping systems
Motion Control and Step/direction input

Size File size
MicroDrive - 48VDC, 3.0 A RMS, 4.2 A Peak 1.28 MB
PowerDrive - 75 VDC, 5/0 A RMS. 7.0A Peak 2.03 MB

3D model usage notes

NOTE: Your model may vary from what is depicted. These drawings may not represent the most recent product versions. The products depicted in the 3D models may not be to scale.

If critical to your application, please contact the factory to verify.

By downloading a model, the user agrees to absolve Schneider Electric Motion USA from all liability resulting from the use or application of the models.

Step file viewers

 

 

 

Exhibition

See Lexium MDrive products in action at

Medical Design & Manufacturing East
Jun 18 - 20, 2013
Booth # 3745
Pennsylvania Convention Center,
Philadelphia, Pennsylvania
Learn more

 

 

 

 


Home   |   Product Disclaimer & Warranty © Schneider Electric Motion USA   |   Privacy Policy