Exhibition

   See MDrive products in action at

PackExpo 2012 
October 28–31, 2012 
Booth # N-4933
McCormick Place, Chicago, Illinois 
Learn more


 

 

 

 

 

 

  • MDrive
  • MForce
  • Discrete Drivers
  • Motors and Encoders

  • Get Reference by P/N
  • MDrivePlus
  • MDrive Hybrid
  • MDrive Linear Actuators

Retrieve Quick Reference by part number

Enter the part number of your MDrive product EXACTLY as shown on the device label or packing list. This tool only functions with standard MDrivePlus, MDrive Hybrid part numbers. Custom part numbers may return an error.

NOTE: In the case of MDrive Linear Actuator models only enter the base part number (the part number up to -LXX). For example: you would only enter MLI3CRD17A4-EE instead of the full part number MLI3CRD17A4-EE-LB3U180AT.

Examples:
MDM 1 F SD 17 A 4 EJL
MDI 3 C RL 23 B 7 EQ

Retrieve Quick Reference by feature

MDrive - Integrated Motor/Drive
Step / direction input Date
MDrive14Plus 01 February 2010
MDrive17Plus 02 February 2010
MDrive17Plus-65 02 February 2010
MDrive23Plus 03 February 2010
MDrive23Plus-65 02 February 2010
MDrive23Plus - Quad Length Motor 03 February 2010
MDrive34Plus 03 February 2010
MDrive34AC Plus 03 February 2010
Motion Control Date
MDrive14Plus 29 January 2010
MDrive17Plus 29 January 2010
MDrive17Plus2-65 29 January 2010
MDrive23Plus 29 January 2010
MDrive23Plus2-65 29 January 2010
MDrive23Plus - Quad Length Motor 29 January 2010
MDrive34Plus - Flying Leads 29 January 2010
MDrive34Plus - Pluggable Connectors 29 January 2010
MDrive34AC Plus 29 January 2010
EtherNet/IP Date
EtherNet 17 July 2012
Speed Control Date
MDrive17Plus 2 July 2008
MDrive23Plus 2 July 2008
MDrive23Plus - Quad Length Motor 25 August 2008
MDrive34Plus - Flying Leads 2 July 2008
MDrive34Plus - Pluggable Connectors 2 July 2008
MDrive Interfacing Options Date
MD-CC40x-001 driver installation instructions
(USB to RS422/485 converter)
30 November 2011
MD-CC30x-001 driver installation instructions
(USB to SPI converter)
30 November 2011
CANopen Communications 8 July 2008
Multidrop Communications 11 August 2006
>  Complete Interactive Connectivity Listing  
MDrive Accessories Date
Drive Protection Module 2 March 2010
Ethernet Gateway 25 July 2012

MDrive - Integrated Motor/Drive

Step • Torque • Speed Date
MDrive 23 Hybrid 23 September 2010
MDrive 34 Hybrid 23 September 2010
MDrive 34ac Hybrid 23 September 2010
Motion Control Date
MDrive 17 Hybrid 08 April 2011
MDrive 23 Hybrid 23 September 2010
MDrive 34ac Hybrid 23 September 2010
EtherNet/IP Date
EtherNet 23 November 2011
MDrive Interfacing Options Date
MD-CC40x-001 driver installation instructions
(USB to RS422/485 converter)
30 November 2011
CANopen Communications 8 July 2008
Multidrop Communications 11 August 2006
>  Complete Interactive Connectivity Listing  
Accessories Date
Drive Protection Module 2 March 2010
Ethernet Gateway 25 July 2012

 

MDrive - Integrated Motor/Drive
Step / direction input Date
MDrive14 Linear Actuator 01 February 2010
MDrive17 Linear Actuator 02 February 2010
MDrive23 Linear Actuator 03 February 2010
Motion Control Date
MDrive14 Linear Actuator 29 January 2010
MDrive17 Linear Actuator 29 January 2010
MDrive23 Linear Actuator 29 January 2010
EtherNet/IP Date
EtherNet 23 November 2011
MDrive Interfacing Options Date
MD-CC40x-001 driver installation instructions
(USB to RS422/485 converter)
30 November 2011
MD-CC30x-001 driver installation instructions
(USB to SPI converter)
30 November 2011
CANopen Communications 8 July 2008
Multidrop Communications 11 August 2006
>  Complete Interactive Connectivity Listing  
Accessories Date
Drive Protection Module 2 March 2010
Ethernet Gateway 25 July 2012

 

>  Discontinued products

Retrieve Quick Reference by part number

Enter the part number of your MForce product EXACTLY as shown on the device label or packing list. This tool only functions with standard MForce part numbers. Custom part numbers may return an error.

Examples:
MFM 1 F SD 17 N 4    
MFI 3 C RL 34 N 7 EE


MForce
Step / direction input Date
MicroDrive 04 February 2010
PowerDrive 04 February 2010
Motion Control Date
MicroDrive 04 February 2010
PowerDrive 04 February 2010
Interfacing Options Date
MD-CC40x-001 driver installation instructions
(USB to RS422/485 converter)
30 November 2011
MD-CC30x-001 driver installation instructions
(USB to SPI converter)
30 November 2011
CANopen Communications 8 July 2008
Multidrop Communications 11 August 2006
>  Complete Interactive Connectivity Listing  
ccessories Date
Drive Protection Module 2 March 2010
Ethernet Gateway 25 July 2012

 

 

 


  • Panle Mounted
  • PCB Mounted

MicroLYNX

MicroLYNX and accessories Date
MicroLYNX-4/7 04 February 2010
MicroLYNX Module - 12 Channel I/O 05 February 2010
MicroLYNX Module - Analog Input/Joystick 05 February 2010
MicroLYNX Module - Analog Output 05 February 2010
MicroLYNX Module - High Speed Differential I/O 05 February 2010
MicroLYNX Module - Isolated Comm 8 September 2005
MicroLYNX Module - Isolated Digital I/O 05 February 2010
MicroLYNX CAN Dongle 1 March 2005
MicroLYNX DeviceNET Programmer 2 March 2005
MicroLYNX Communications Cable MX-CC100-000 29 June 2004
CV-3222 In-Line Converter 24 May 2004
IM483
Microstepping drivers Date
IM483/IM805 and Accessories 16 February 2010
Microstepping systems Date
IM483I & IM483 IE 22 March 2007
OPT4 Option Board for IM483I/IE Drivers 7 May 2004
CV-3222 In-Line Converter 24 May 2004
Accessories Date
Drive Protection Module 2 March 2010

PCB Mounted

Microstepping driver hybrids Date
IM481H Plus Driver and Accessories 05 February 2010
IM483H/IM805H and Accessories 05 February 2010
Half / full step drivers Date
IB462He Driver and Accessories 05 February 2010
Accessories Date
Drive Protection Module 2 March 2010

Stepping Motors

stepper motors Date
NEMA 14 Motor 06 June 2010
NEMA 17 Motor and Encoder 06 June 2010
NEMA 23 Motor and Encoder 06 June 2010
NEMA 34 Motor and Encoder 13 April 2012