> MicroLynx
> Cables
> MDrivePlus
> Legacy MDrive
> Motors
> PCB Mounted Products
> Panel Mounted Products
> Speed Control Products
> Integrated Circuits
> Power Supplies
Catalogs/Brocures
MicroLynx
Firmware version LX 1.552
SEM Terminal or IMS Terminal required to upgrade firmware
SEM Terminal
User interface software
MicroLynx hardware manual
MicroLynx software manual
MicroLynx quick manual
Cables
MD-CC300-000 for MDrivePlus Step and Direction (MDM) rev052406
Parameter Setup Cable - USB to 7-Pin Plug (Adapter options for other connectors)
MD-CC400-000 for MDrivePlus Motion Control (MDI) rev052306
Comm Converter Cable - USB to Pluggable
MD-CC401-000 for MDrivePlus Motion Control (MDI) rev052306
Comm Converter Cable - USB to Circular
MDrivePlus
MDrive Step/direction
with internal encoder
MDrive42AC Plus
Datasheets
Step and Direction
Motion Control
Manuals
Step and Direction
Motion Control
Quick References
Step and Direction
Motion Control
Legacy MDrive
MDrive14
Datasheet
Half/Full Step (MD14)
Manual
Half/Full Step (MD14)
MDrive17
Datasheet
Step and Direction (MDM17) (Replacement Product - MDM17Plus)
Motion Control (MDI17) (Replacement Product - MDI17Plus)
Speed Control (MDO17) (Replacement Product - MDO17Plus)
Manual
Motion Control (MDI17,MDI23,MDI34)
Step and Direction (MDM17,MDM23) and Speed Control (MDO17,MDO23)
MDrive23
Datasheet
Step and Direction (MDM23) (Replacement Product - MDM23Plus)
Motion Control (MDI23) (Replacement Product - MDI23Plus)
Speed Control (MDO23) (Replacement Product - MDO23Plus)
Manual
Motion Control (MDI17,MDI23,MDI34)
Step and Direction (MDM17,MDM23) and Speed Control (MDO17,MDO23)
MDrive34
Datasheet
Step and Direction (MDM34) (Replacement Product - MDM34Plus)
Motion Control (MDI34) (Replacement Product - MDI34Plus)
Speed Control (MDO34) (Replacement Product - MDO34Plus)
Manual
Motion Control (MDI17,MDI23,MDI34)
Step and Direction (MDM34) and Speed Control (MDO34)
MDrive Linear Actuators
MDrive14 Linear Actuator
MDrive17 Linear Actuator
MDrive23 Linear Actuator
MDrive34 Linear Actuator
Cables
MD-CC100-000 for MDM/MDO REV102104
DB25 / LPT Port
MD-CC200-000 for MDI REV030405
DB9 / RS-232 / Serial Port
Motors
Linear Actuators
NEMA Motor Size 14
NEMA Motor Size 17
NEMA Motor Size 23
NEMA Motor Size 34
Motors - Stepping
NEMA 42 Motor & Encoder
Motors - IOS
IOS Motor System
IOS 17 Motor
IOS 23 Motor
IOS 34 Motor
IOS 42 Motor
IOS Accessories
DC Flat Motors
M10 DC Flat Motor
M21 DC Flat Motor
Rotary Motors
Discontinued Part Numbers
with current motor part numbers reference
Planetary Gearboxes
Quick Reference
PCB Mounted Products
IB462H - Half/Fullstep driver
IB462H Datasheet (Replacement Product - IB462He)
Discontinued Product Manual
Change Summary: The replacement IB462He has a wider output current range and higher operating voltage.
IM481H - Microstepping driver
IM481H Datasheet (Replacement Product - IM481H PLUS)
IM481H Product Manual
Change Summary: The replacement IM481H PLUS delivers 2 additional step resolutions (full step and 36,000), active anti-resonance circuitry and enhanced current control for increased motor smoothness.
INT-481-19P1 IM481H PLUS Interface Connector
IM483H & IM805H - Microstepping drivers
IM483H/805H Datasheet (Replacement Product - IM483H/IM805H PLUS)
Discontinued Product Manual
Change Summary for new IM483H Plus and IM805H Plus versions
Panel Mounted Products
IB Series Products
IB462 Datasheet
IB463 Datasheet
IB104 Datasheet
IB106 Datasheet
IB1010 Datasheet
IB Series Quick Reference
IB Series Manual
MForce Speed Control Products
MicroDrive Datasheet
MicroDrive Quick Reference
MicroDrive Manual
PowerDrive Datasheet
PowerDrive Quick Reference
PowerDrive Manual
Panther Products
Panther LD Datasheet
Panther LD Manual
Panther HD Datasheet
Panther HD Manual
Panther LI & LE Datasheet
Panther LI & LE Manual
Panther HI & HE Datasheet
Panther HI & HE Manual
IMx/Panther Software Reference Manual
IM Series
IM1007 I/IE Datasheet
IM1007 I/IE Manual
IMx/Panther Software Reference Manual
IM805 manual
IM483 manual
IM483I/IE manual
LYNX Products
LYNX Controller Datasheet
LYNX Isolated Digital I/O Expansion Module Datasheet
LYNX High Speed Differential I/O Expansion Datasheet
LYNX Manual
Software Reference Manual
IM1007
IM1007 Datasheet
IM1007 Manual
HMI
Human Machine Interface (HMI) Datasheet
Human Machine Interface (HMI) Manual
HMI ScreenBuilder
Programming and configuration of Human/Machine Interface. Use in conjunction with IMS Terminal.
Windows NT 4 SP6, Windows 2000 SP1, Windows XP
Speed Control Products
OSC-805H Datasheet
OSC-805H Manual
OSC-462H Datasheet
OSC-462H Manual
USC-48-2 Datasheet
USC-48-2 Manual
OSC-483H Datasheet
Integrated Circuits
IM2000 F & P Manual
IM2000S
M3000 Summary
M3000 Instruction Set
M3000 Manual
M3000 Development Kit Manual
Power Supplies
Unregulated DC
IP Power Supplies Datasheet
IP Series Quick Reference
Switch Mode
ISP200 Power Supply Datasheet
ISP300 Power Supply Datasheet
ISP Series Quick Reference
|